HUBBELL WIRING DEVICE-KELLEMS
Image of ISB2GYP Housing, Surface Mount, 2-Port, PlenumRated, Gray
Discontinued

Housing, Surface Mount, 2-Port, PlenumRated, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ISB2GYP

Housing, Surface Mount, 2-Port, PlenumRated, Gray

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Delivers Connectivity to Plenum Areas
  • UL Listed for Use in Air Handling Spaces With Jack Installed

General

Catalog Number

ISB2GYP

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

2

Type

ISB- Plenum Box

UPC

662620246352

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

2

Logistics

Carton Quantity

40 EA