
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL463B6W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
HBL463B6W
Color
Red
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Watertight Inlet
UPC
783585404943
Amperage Rating
63 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 3000V Minimum in
Phase
Multi Phase
Voltage Rating
380-415 VAC
Wattage
26145
Number Of Wires
4-Wire
Wire Size
#8 AWG to #2 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Number Of Poles
3-Pole
Carton Quantity
10