Image of HBL530MIF5W IEC Pin and Sleeve Devices, Industrial Grade, Mechanically Interlocked Receptacle, 30A, 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, Watertight
Discontinued

IEC Pin and Sleeve Devices, Industrial Grade, Mechanically Interlocked Receptacle, 30A, 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL530MIF5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Fem ale, Fused Mechanically Interlocked Receptacle, 30A, 3-Phase Wye 347/6 00V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Black, Watertight

Fused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load—Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked in the OFF position to meet OSHA lockout/tagout regulations. The enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s springloaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

  • Replaceable spring-loaded receptacle liftcover with gasket
  • Removable door for ease of wiring and installation
  • Plug-Check™ mechanism to detect the presence of plug

Fused

General

Application

High Ampacity Watertight

Catalog Number

HBL530MIF5W

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Base and Top - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft - Brass
  • Shaft Seal - Neoprene

Style

Standard Service

Type

Mechanical Interlock

UPC

783585406107

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Phase

Three Phase

Voltage Rating

3 Phase Y 347/600 VAC

Wattage

18000

Conductor Related

Number Of Wires

5-Wire

Wire Size

#10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified
  • UL Listed for US and Canada

Nema Rating

Non-NEMA

Configuration

Number Of Poles

4-Pole