HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, MotorQuick Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, With 1) Pre-Wired LINKOSITY Female Receptacle
Image of HBLDS3MQR Industrial Grade, MotorQuick Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, With 1) Pre-Wired LINKOSITY Female Receptacle
Discontinued

Industrial Grade, MotorQuick Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, With 1) Pre-Wired LINKOSITY Female Receptacle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3MQR

Switches and Lighting Controls, Industrial Grade, MotorQuick Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Gray, With 1) Pre-Wired LINKOSITY Female Receptacle

  • High Impact Valox® Enclosure
  • Lockable Handle to meet OSHA Lockout/Tagout Regulations
  • Type 4X Enclosure

Standard Product

General

Catalog Number

HBLDS3MQR

Enclosure Type

Type 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Horsepower - Maximum

15

Ingress Protection

IP67

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. continuous -40°C
  • Mechanical - Impact Resistance - UL746C
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds

Series

MotorQuick/LINKOSITY

Specifications

  • Contact Carrier - Nylon 6/6, white
  • Contact Materials - Brass pins
  • Contact Plating - Hard gold over palladium/nickel
  • Coupling Hardware - Nickel plated brass
  • Overmold Material - Glass filled polyurethane, gray

Type

Disconnect Switches

UPC

783585310930

Dimensions

Dimensions

8.5 in x 6 in x 4.12 in

Display Size

Standard Sized Product

Height

4.12 in

Length

8.5 in

Weight

2.95 lb

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pre-Wired

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Industry Standard(s)

  • Listed to UL 2238 and UL 50E
  • UL 508, Industrial Control Equipment File #E36355

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

15

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. continuous -40°C
  • Mechanical - Impact Resistance - UL746C
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds