
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SF5ECOGY
Standard Product
Catalog Number
SF5ECOGY
Color
Gray
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
Data
UPC
662620288598
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25