HUBBELL WIRING DEVICE-KELLEMS
iStation Module, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black
Image of IMB15315W iStation Module, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black
Image of IMB15315W iStation Module, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black
Discontinued

iStation Module, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMB15315W

iStation Module, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black

  • 1) 3.5 MM Stereo Jack and 1) 15-Pin
  • Unloaded
  • 1.5-Unit
  • Black

Standard Product

General

Application

15/9 Pin/HDMI W/3.5 Opening

Catalog Number

IMB15315W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Front-Loading Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

VGA

UPC

662620290973

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20