HUBBELL WIRING DEVICE-KELLEMS
Image of IMB15315BK iStation Modules, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black
Discontinued

iStation Modules, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMB15315BK

iStation Modules, 1) 3.5 MM Stereo Jack and 1) 15-Pin, Unloaded, 1.5-Unit, Black

  • 1) 3.5 MM Stereo Jack and 1) 15-Pin
  • Unloaded
  • 1.5-Unit
  • Black

Standard Product

General

Application

15/9 Pin/HDMI W/3.5 Opening

Catalog Number

IMB15315BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

VGA

UPC

662620290980

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20