
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMCAR11015EI
Standard Product
Application
Snap-Fit with 5) RCA Connectors
Catalog Number
IMCAR11015EI
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Component, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620222783
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
10