
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMCRS15BK
Standard Product
Application
5 RCA Component Video W/Left Right Audio
Catalog Number
IMCRS15BK
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Component, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620284934
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25