
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMCRF1GY
Standard Product
Application
3 RCA Component Video
Catalog Number
IMCRF1GY
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Component
Temperature Rating
Per TIA
Type
RCA
UPC
662620288390
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25