



Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ62LATR
Tamper Resistant 20A 125V Receptacle
Application
Ideal for flat panels TVs
Catalog Number
RJ62LATR
Color
Light Almond
Contact
Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Frame and Receptacle Only
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302671
Display Size
1-Gang Standard Sized
Weight
0.18 lb
Connectivity
Terminal Screws for Receptacle
Contact
Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
UL Listed
Nema Rating
5-20R
Temperature Rating
Per TIA
Carton Quantity
10