
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLAT5KITA
The AccessTrak® ramping system is a modular cable protection product that enables users to be ADAAG (American Disabilities Act Accessibility Guidelines) compliant and limits the exposure of cables and hoses to people and light vehicles passing over those cables and hoses. AccessTrak is an xpandable five channel system that will protect cable and hose diameters up to 1.31 inches (33.0mm). For applications requiring more than five channels, AccessTrak can be expanded by width. In addition, AccessTrak is interlocking expandable by length to protect cables and hoses of any length. The AccessTrak ramping system provides a safe, flexible means of protecting cables and hoses in areas requiring ADA compliance.
Catalog Number
HBLAT5KITA
Color
Blue,Gray
EU RoHS Indicator
Contact Manufacturer
Type
5-Channel Trak
UPC
783585145099
Dimensions
3.42 ft x 42.90 in x 4 in
Height
4 in
Length
3.42 ft
Width
42.9 in
EU RoHS Indicator
Contact Manufacturer