HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG13.5
Image of LNP13BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG13.5
Image of LNP13BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG13.5
play
Kellems Wire Management Solutions
Image of LNP13BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG13.5

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG13.5

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP13BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG13.5

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNP13BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Low Profile PG Series

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG13.5
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018447

Dimensions

Display Size

PG13.5

Weight

0.75 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8

Pallet Quantity

784