HUBBELL WIRING DEVICE-KELLEMS
Image of 074PG16010 Kellems Wire Management, Deluxe Cord Grips, Straight Male, .500-.625", PG16 with Mesh
Image of 074PG16010 Kellems Wire Management, Deluxe Cord Grips, Straight Male, .500-.625", PG16 with Mesh
play
Kellems Wire Management Solutions
Image of 074PG16010 Kellems Wire Management, Deluxe Cord Grips, Straight Male, .500-.625", PG16 with Mesh
+2
Image of 074PG16010 Kellems Wire Management, Deluxe Cord Grips, Straight Male, .500-.625", PG16 with Mesh

Kellems Wire Management, Deluxe Cord Grips, Straight Male, .500-.625", PG16 with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074PG16010

Kellems Wire Management, Deluxe Cord Grips, Straight Male,.500-.625", PG16 with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Aluminum Fiting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Product details

General

Application

  • Straight Male- Form 2

Catalog Number

074PG16010

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Deluxe Cord Grips

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Series

PG and Metric Threaded

Specifications

  • Body - Aluminum
  • Bushings - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Type

Straight PG Male Thread

UPC

783585327822

Dimensions

Display Size

PG16

Hub Size

PG16

Conductor Related

Cable Diameter Range

0.500 in-0.625 in

Cable Size

.500"-.625" (1.27-1.59)

Conductor Range

0.5-0.625 in (1.27-1.59 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Media

Videos

play
Kellems Wire Management Solutions