HUBBELL WIRING DEVICE-KELLEMS
Image of H1009 Kellems Wire Management, Liquidtight System, 90 Degree Male Liquid Tight Connector, 1", Steel, Non-Insulated
Discontinued

Kellems Wire Management, Liquidtight System, 90 Degree Male Liquid Tight Connector, 1", Steel, Non-Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H1009

Kellems Wire Management, Liquidtight System, 90 Degree Male Liquid Tight Connector, 1", Steel, Non-Insulated

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Hexagonal nut compresses gland-ring onto conduit
  • Nylon gasket provides liquidtight seal at hub
  • Non-integral steel ferrule seals conduit

General

Application

For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit

Catalog Number

H1009

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel, Zinc Plated

Specifications

  • Compression Nut - Zinc plated steel
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated steel
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

90°

Type

Metallic Liquidtight Fittings

UPC

783585034249

Dimensions

Dimension - Thread Size

1"-11-1/2 NPT

Dimension - Width mm

1.719 in

Trade Size

1

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified
  • UL 514B

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

3850