HUBBELL WIRING DEVICE-KELLEMS
Image of RL8806 Lamp Holders and Sockets, Medium Base, Keyless, 600W 250V, 6" Leads, Plastic
Discontinued

Lamp Holders and Sockets, Medium Base, Keyless, 600W 250V, 6" Leads, Plastic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL8806

Lamp Holders and Sockets, Medium Base, Keyless, 600W 250V, 6" Leads, Plastic

  • Medium Base
  • Keyless
  • 600W 250V
  • 6" Leads

Keyless

General

Application

Porcelain Lamp Holders, Medium Base

Catalog Number

RL8806

Color

White

EU RoHS Indicator

Yes

Item Type

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Material - Porcelain
  • Product Type - Porcelain White Lampholders

Type

Porcelain

UPC

883778112065

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

6" Pigtails

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50