HUBBELL WIRING DEVICE-KELLEMS
Image of RL8816 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic
Discontinued

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL8816

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic

  • Medium Base
  • Pull Chain
  • 600W 250V
  • 6" Wire Leads

Pull Chain

General

Application

Porcelain Lamp Holders, Medium Base

Catalog Number

RL8816

Color

White

EU RoHS Indicator

Yes

Item Type

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Material - Porcelain
  • Product Type - Porcelain White Lampholders

Type

Porcelain

UPC

883778112089

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

6" Pigtails

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50