Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCSPOR
Catalog Number
RCSPOR
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Accessories
Style
Interface Output
UPC
783585564166
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
20