HUBBELL WIRING DEVICE-KELLEMS
Image of CPTFMR27 Lighting Control, Transformer, 120/277VAC to 24V AC, 4 Relay Panel,
Discontinued

Lighting Control, Transformer, 120/277VAC to 24V AC, 4 Relay Panel,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CPTFMR27

Lighting Control, Transformer, 120/277VAC to 24V AC, 4 Relay Panel,

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Transformer
  • 120/277VAC to 24V AC
  • 4 Relay Panel

General

Catalog Number

CPTFMR27

Color

Black

EU RoHS Indicator

Contact Manufacturer

UPC

783585402161

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer