
Brand: Hubbell Wiring Device-Kellems
Catalog ID: VCGP100
Standard Product
Application
Marine Lighting
Catalog Number
VCGP100
Color
Clear
EU RoHS Indicator
Yes
Item Type
Lamp Included
No
Material
Glass
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Vapor Tight
UPC
783585911038
Dimensions
7.3 in x 3.9 in x 3.8 in
Height
3.8 in
Length
7.3 in
Width
3.9 in
Wattage
150 Max
EU RoHS Indicator
Yes
Carton Quantity
1