HUBBELL WIRING DEVICE-KELLEMS
Image of PH0302PE005 Linkosity, 3 AMP 2W Double Ended Cable,, 5'
Discontinued

Linkosity, 3 AMP 2W Double Ended Cable,, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH0302PE005

Linkosity, 3 AMP 2W Double Ended Cable,, 5'

  • Linkosity
  • 3 AMP 2W Double Ended Cable 5'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH0302PE005

Color

Gray

EU RoHS Indicator

Yes

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504247

Dimensions

Outside Diameter

0.67

Electrical Ratings

Amperage Rating

3 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

2-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10