HUBBELL WIRING DEVICE-KELLEMS
Image of PH3004PB005 Linkosity, Double Ended Cable, 4W, 5' Length
Discontinued

Linkosity, Double Ended Cable, 4W, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PB005

Linkosity, Double Ended Cable, 4W, 5' Length

  • Linkosity
  • Double Ended Cable
  • 4W
  • 5' Length

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH3004PB005

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504698

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5