HUBBELL WIRING DEVICE-KELLEMS
Image not found
Discontinued

LINKOSITY, Female Angled Plug, 4-Pole, 10A, Stainless Steel, 10' Length h

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG3004PB010S

LINKOSITY, Female Angled Plug, 4-Pole, 10A, Stainless Steel, 10' Length h

  • LINKOSITY
  • Female Angled Plug
  • 4-Pole
  • 10A
  • Stainless Steel

Green/Yellow/White/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG3004PB010S

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243283

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10