HUBBELL WIRING DEVICE-KELLEMS
Image of PF2004PA010 Linkosity, Female Cable 20A 10'
Discontinued

Linkosity, Female Cable 20A 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2004PA010

Linkosity, Female Cable 20A 10'

  • Linkosity
  • Female Cable 20A 10'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2004PA010

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524252

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5