HUBBELL WIRING DEVICE-KELLEMS
Image of PF3004PA005 Linkosity, Single Ended Cable, 30A 4P, 15'
Discontinued

Linkosity, Single Ended Cable, 30A 4P, 15'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF3004PA005

Linkosity, Single Ended Cable, 30A 4P, 15'

  • Linkosity
  • Single Ended Cable
  • 30A 4P
  • 15'

Green/Yellow/Black Wires

General

Cable Length

5 ft

Catalog Number

PF3004PA005

Construction

EU RoHS Indicator

Yes

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Style

Single Ended (Female) Cable

Temperature Rating

-20 Deg C to 105 Deg C

Type

Accessories For LINKOSITY®

UPC

783585524337

Dimensions

Cable Length

5 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Conductor Related

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10