HUBBELL WIRING DEVICE-KELLEMS
Image of 07406081 Liquidtight System, Straight Female, 1", with Mesh
Image of 07406081 Liquidtight System, Straight Female, 1", with Mesh
play
Kellems Wire Management Solutions
Image of 07406081 Liquidtight System, Straight Female, 1", with Mesh
Image of 07406081 Liquidtight System, Straight Female, 1", with Mesh

Liquidtight System, Straight Female, 1", with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07406081

Kellems Wire Management, Liquidtight System, Straight Female, 1", with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

Standard Product

General

Application

Straight Female

Catalog Number

07406081

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

EU RoHS Indicator

Item Type

Metallic Liquidtight Fittings

Material

Steel Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Between Enclosure and Conduit

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Product Family

Liquidtight Conduit Series

Specifications

  • Conduit Trade Size - 1 Inch
  • NPT Fitting Size - 1 Inch
  • Strand - Stainless Steel
  • Strand Length - 5" (12.70)

Style

For Metal & Non-Metallic PolyTuff I

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight With Chase Fitting

UPC

783585324883

Dimensions

Conduit Trade Size

1 in

Display Size

1"

Weight

0.6 lb

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Operational

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5