HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2641S Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White

Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2641S

Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White

  • Industrial
  • Male Plug
  • 30A 480V AC

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2641S

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Shrouded

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

LOCKING

Type

PLUG

UPC

783585313153

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

480 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L8-30P

Logistics

Carton Quantity

10

Resources and downloads