HUBBELL WIRING DEVICE-KELLEMS
Marine Grade, Panel Mount and Specialt y Switches, Rocker Type, Double Pole Double Throwuced, 12V DC, Sp ade Terminals, Lighted
Image of MR223LRSP Marine Grade, Panel Mount and Specialt y Switches, Rocker Type, Double Pole Double Throwuced, 12V DC, Sp ade Terminals, Lighted
Image of MR223LRSP Marine Grade, Panel Mount and Specialt y Switches, Rocker Type, Double Pole Double Throwuced, 12V DC, Sp ade Terminals, Lighted
Discontinued

Marine Grade, Panel Mount and Specialt y Switches, Rocker Type, Double Pole Double Throwuced, 12V DC, Sp ade Terminals, Lighted

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MR223LRSP

Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Double Pole Double Throw, Reduced, 12V DC, Sp ade Terminals, Red, Lighted

  • Marine Grade
  • Panel Mount and Specialt y Switches
  • Rocker Type
  • Double Pole Double Throwuced
  • 12V DC

General

Catalog Number

MR223LRSP

Specifications

  • DC Product Type - Panel Mount Rocker Switch
  • Enhancement - Lighted (Red)
  • Product Type - 12V DC Switches and Accessories
  • Typical Applications - Navigation lights, wipers, dual fuel tanks

UPC

783585845647

Dimensions

Weight

0.1 lb

Logistics

Carton Quantity

10