HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7505IV Metal Raceway, 1 Channel, 10', HBL750 Series, Ivory
Discontinued

Metal Raceway, 1 Channel, 10', HBL750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7505IV

Metal Raceway, 1 Channel, 10', HBL750 Series, Ivory

  • Ideal for datacom and oversized neutral applications
  • Largest single channel low profile raceway available in its class
  • Available with 1 1/2 in. (38.10) Category 6 and 6A bend radius fittings

General

Catalog Number

HBL7505IV

Color

Ivory

Item Type

Material

Steel

Specifications

  • Channel Area (sq. in.) - 0.4
  • Length - 5 ft.
  • Material - Galvanized Steel

Style

Single Channel

Type

Base and Cover

UPC

783585218588

Dimensions

Length

5 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50