HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6750C075GY Metal Raceway, 7.50" Cover, HBL6750 Series, Gray
Discontinued

Metal Raceway, 7.50" Cover, HBL6750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6750C075GY

Metal Raceway, 7.50" Cover, HBL6750 Series, Gray

  • Low profile raceway provides a less conspicuous profile
  • HBL6750 Series offers maximum capacity in a low profile raceway
  • HBL6750, two channel version, features industry leading capacity

General

Catalog Number

HBL6750C075GY

Color

Gray

Item Type

Material

Steel

Specifications

  • Channel Area - 13.77 (sq. in.)
  • Length - 7.5 Inch
  • Material - Galvanized Steel

Style

Precut

Type

Cover Only

UPC

783585218236

Dimensions

Length

7 in

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10