HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU5010B Metal Raceway, Blank End Fitting, HBLALU5000 Series
Image of HBLALU5010B Metal Raceway, Blank End Fitting, HBLALU5000 Series

Metal Raceway, Blank End Fitting, HBLALU5000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU5010B

Metal Raceway Blank End Fitting, HBLALU5000 Series

For closing end of raceway

General

Catalog Number

HBLALU5010B

Item Type

HBLALU5000 Series

Material

Aluminum

Product Family

HBLALU5000

Specifications

  • Device Type - Blank End Fitting
  • Material - Anodized Aluminum

Style

Blank

Type

End Fittings

UPC

783585110837

Dimensions

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

5250