HUBBELL WIRING DEVICE-KELLEMS
Image of HBL24106RRK Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series
Discontinued

Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24106RRK

Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series

  • Uses HBL 2400 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL24106RRK

Color

Ivory

Item Type

Material

Steel

Style

Bracket and Frame

Type

Miscellaneous Fittings

UPC

783585341781

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5