HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6710GY Metal Raceway, Entrance Fitting, HBL6750 Series, Gray
Discontinued

Metal Raceway, Entrance Fitting, HBL6750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6710GY

Metal Raceway Entrance Fitting, HBL6750 Series

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6710GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Undivided Entrance End Fitting
  • Trak Item - Fittings

Style

Entrance

Type

End Fittings

UPC

783585217604

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM