

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6747BRRIV
Catalog Number
HBL6747BRRIV
Color
Ivory
Item Type
HBL6750 Series
Number of Gang(s)
3-Gang
Product Family
HBL6750 Series
Specifications
Material - Galvanized Steel
Style
Duplex and Style Line®
Type
Cover Plates
UPC
783585219028
Weight
0.6 lb
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
3-Gang
Carton Quantity
5