HUBBELL WIRING DEVICE-KELLEMS
Image of MRCM1 Micro-Quick Control Connectors, Cap, Plug Single Key
Discontinued

Micro-Quick Control Connectors, Cap, Plug Single Key

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MRCM1

Micro-Quick Control Connector Cap, Plug Single Key

  • Cap
  • Plug Single Key

Standard Product

General

Catalog Number

MRCM1

Color

Aluminum

EU RoHS Indicator

No

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585226002

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

50 EA