HUBBELL WIRING DEVICE-KELLEMS
Image of HMQAR2 Mini-Quick Control Connectors, Adapter Ring, Size 2
Discontinued

Mini-Quick Control Connectors, Adapter Ring, Size 2

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMQAR2

Mini-Quick Control Connectors, Adapter Ring, Size 2

Size 2

Standard Product

General

Application

Size 2 Adapter Ring

Catalog Number

HMQAR2

Color

Metallic

EU RoHS Indicator

No

Item Type

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585836744

Electrical Ratings

Voltage Rating

600V kV

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5