HUBBELL WIRING DEVICE-KELLEMS
Image of HCMA05320 Mini-Quick, Female Angled Plug, 5P, 18AWG 20'
Discontinued

Mini-Quick, Female Angled Plug, 5P, 18AWG 20'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCMA05320

Mini-Quick, Female Angled Plug, 5P, 18AWG 20'

  • Female Angled Plug
  • 5P
  • 18AWG 20'

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HCMA05320

Color

Black

EU RoHS Indicator

Yes

Insulation

Item Type

Jacket

AWM2661 IEC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585025865

Dimensions

Diameter Live Part

1.03"

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5