HUBBELL WIRING DEVICE-KELLEMS
Image of HPMS05303 Mini-Quick, Male Straight Plug, 5P, 18/5 3'
Discontinued

Mini-Quick, Male Straight Plug, 5P, 18/5 3'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPMS05303

Mini-Quick, Male Straight Plug, 5P, 18/5 3'

  • 5P
  • 18/5 3'

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HPMS05303

Color

Black

EU RoHS Indicator

Yes

Insulation

Item Type

Jacket

AWM2661 IEC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585030364

Dimensions

Diameter Live Part

.99"

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10