HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBOX14C netSELECT Cabinet, 14" H, Panel Cover Only
Discontinued

netSELECT Cabinet, 14" H, Panel Cover Only

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBOX14C

netSELECT Cabinet, 14" H, Panel Cover Only

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX14C

EU RoHS Indicator

Yes

Item Type

Size

14"

Specifications

  • Depth - 0.20” (5)
  • Finish - White, powder coat
  • Height - 15.11” (384)
  • Material - 20-18 gauge steel
  • Width - 15.54” (395)

Type

Panel Cover

UPC

883778503160

Dimensions

Size

14"

Thickness

0.0781

Width

18.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

8