HUBBELL WIRING DEVICE-KELLEMS
Image of PS3EE Non-Metallic Raceway, Super BaseTrak, External Elbow Fitting
Discontinued

Non-Metallic Raceway, Super BaseTrak, External Elbow Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3EE

Non-Metallic Raceway, Super BaseTrak, External Elbow Fitting

Full capacity 1ÂĽ in. bend radius external elbow

General

Catalog Number

PS3EE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585090085

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10