HUBBELL WIRING DEVICE-KELLEMS
Image of AU2000GY22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Gray
Discontinued

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AU2000GY22

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Gray

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Built in photocell with manual super saver mode for daylight harvesting
  • No neutral required
  • Auto or manual “ON” operating modes. Available in either single relay or dual relay versions
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AU2000GY22

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Manual/Auto

UPC

783585428765

Electrical Ratings

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50