HUBBELL WIRING DEVICE-KELLEMS
Image of STRAY24M OPTIchannel Splice Tray, 10", 24-Fiber, Mechanical
Discontinued

OPTIchannel Splice Tray, 10", 24-Fiber, Mechanical

Brand: Hubbell Wiring Device-Kellems

Catalog ID: STRAY24M

OPTIchannel Splice Tray, 10", 24-Fiber, Mechanical

  • 10"
  • 24-Fiber
  • Mechanical

24 Splice Capacity

General

Catalog Number

STRAY24M

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Stud or Wire Tie

Type

Splice Trays

UPC

662620802244

Dimensions

Thickness

0.03

Conductor Related

Cable Entry

Left or Right

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Logistics

Carton Quantity

25