HUBBELL WIRING DEVICE-KELLEMS
Image of FCW12SP OPTIchannel Wall Mount Cabinet, Double- Door, 12) FSP Adapter Panels (Unloaded)
Discontinued

OPTIchannel Wall Mount Cabinet, Double- Door, 12) FSP Adapter Panels (Unloaded)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FCW12SP

OPTIchannel Wall Mount Cabinet, Double- Door, 12) FSP Adapter Panels (Unloaded).

  • Accepts all Standard FSP-Series Panels
  • Accepts all Standard OC-Series Cassettes
  • Conduit Entry Plugs, Top and Bottom
  • Locking Front Door

12 FSP Series Panel Capacity

General

Catalog Number

FCW12SP

Compatibility

FSP-Series Panels

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Wall, Stud

UPC

662620805009

Dimensions

Thickness

0.0625

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Compatibility

FSP-Series Panels