WBP_S1R8CSPG_PRODIMAGE
WBP_S1R8CSPG_PRODIMAGE

Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.60" Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8CSPG

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.60" Opening

(1) 1.60" opening for 20A & 30A Twist-Lock®

Product details

General

Accessory Type

Sub Plate

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPG

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) 1.60" Opening

Size

Standard Sized Product

Style

Sub-Plates

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443768

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed