WBP_SNAP2103ILWNA_PRODIMAGE
WBP_SNAP2103ILWNA_PRODIMAGE
play
SNAPConnect Devices

Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Illuminated Three Way, 15A 120/277V AC, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2103ILWNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Illuminated Three Way, 15A 120/277V AC, White, North American

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Self-grounding staple assures continuity to wall box

SNAP Connect, Self-grounding, LED Indicator

Product details

General

Action

SPDT

Catalog Number

SNAP2103ILWNA

Color

White

EU RoHS Indicator

No

Indicator

Light On with Load Off

Indicator(s) Type

Blue LED

Item Type

Three Way Style Line Illuminated Decorator Switch

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector

Series

Illuminated

Style

Three Way

Type

Rocker/Decorator

UPC

783585186276

Dimensions

Dimensions

4.28 in x 1.44 in x 1.54 in

Height

1.54 in

Length

4.28 in

Width

1.44 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10