HUBBELL WIRING DEVICE-KELLEMS
WBP_SCH82_PRODIMAGE
WBP_SCH82_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Opening, Standard Size, Chrome Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SCH82

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Opening, Standard Size, Chrome Plated Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SCH82

Construction

Stamped

Cutout

2) Duplex

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Chrome

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Polished
  • Mounting Screws - 302/304 SS, Slotted Head
  • Plate Material - Chrome
  • Plate Openings - Duplex Receptacle
  • Plate Type - 2-Gang

Style

2-Duplex

Type

Duplex

UPC

883778200649

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10