HUBBELL WIRING DEVICE-KELLEMS
Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond
Image of WS1000NLA Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond
Image of WS1000NLA Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond
play
Tradeselect Devices
Image of WS1000NLA Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond
+2
Image of WS1000NLA Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1000NLA

Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

With Nightlight

Product details

General

Catalog Number

WS1000NLA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual/Auto

UPC

783585564890

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads