WBP_WS1020NI_PRODIMAGE
WBP_WS1020NI_PRODIMAGE
play
Tradeselect Devices
WBP_WS1020NI_side-L_PRODIMAGE
+2
WBP_WS1020NI_back_PRODIMAGE

Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1021NI

Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • With Nightlight

Product details

General

Catalog Number

WS1021NI

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585428260

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10