HUBBELL WIRING DEVICE-KELLEMS
Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports
Image of HBLSBDPCC Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports
Image of HBLSBDPCC Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports
Image of HBLSBDPCC Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports
Image of HBLSBDPCC Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports
Image of HBLSBDPCC Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports
Discontinued

Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSBDPCC

Painted Galvanized Steel Convention Center, Low Voltage Data Panel, 2-Gang, 12 Ports

  • Painted Galvanized Steel Convention Center
  • Low Voltage Data Panel
  • 2-Gang
  • 12 Ports

General

Catalog Number

HBLSBDPCC

Material

Composite

Sub Brand

Convention Center Utility Boxes

Type

Power and Data Communications Box

UPC

783585346045

Dimensions

Weight

4 lb