
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH6596
Corrosion Resistant
Catalog Number
PH6596
Color
Black
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
UPC
783585201825
Connectivity
Screw Terminals
Phase
Single Phase
Voltage Rating
Telephone Signal Only kV
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #14 AWG
EU RoHS Indicator
No
Nema Rating
Non-NEMA
Number Of Poles
2-Pole
Carton Quantity
10